Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

11906B 7-16 to Type-N Adapter Kit, DC to 7.5 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Frequency Coverage: dc to 7.5 GHz (usable to 8 GHz)
  • 7-16 to Type-N phase-matched adapters
  • 7-16 male, Type-N male adpater included
  • 7-16 male, Type-N female adpater included
  • 7-16 female, Type-N female adpater included
  • 7-16 female, Type-N male adpater included

Описание

Replacement: Maury Microwave 2706A, 2706B, 2706C, 2706D 

The Keysight 11906B conforms to IEC 169-4, DIN 47223, European standard EN 122190, and British standard BSEN 122190.

Modern wireless communication systems require high-performance components offering low VSWR and low intermodulation distortion at high transmit power levels. To meet these needs, 7-16 connectors are becoming increasingly common in base station transmitters, amplifiers, duplexers, and other products.

  • Frequency Coverage: dc to 7.5 GHz (usable to 8 GHz)
  • 7-16 to Type-N phase-matched adapters
  • 7-16 male, Type-N male adpater included
  • 7-16 male, Type-N female adpater included
  • 7-16 female, Type-N female adpater included
  • 7-16 female, Type-N male adpater included