Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Wide frequency coverage simplifies testing
  • High directivity
  • Ideal for leveling broadband sources
  • Frequency Range: 2 to 18 GHz
  • Nominal Coupling: 20 dB
  • Max. Coupling Variation: ±1 dB incident to test port
  • Min. Directivity : 2 to 8 GHz: 30 dB, 18 to 18 GHz: 26 dB, 24 dB with Type-N connector on the test port (11692D) or on the input port (11691D)
  • SWR Primary Line Max. (50 Ohm Nom.): 2 to 12.4 GHz: 1.3, 12.4 to 18 GHz: 1.4

Описание

11691D and 11692D Directional Couplers to be discontinued June 1, 2009
Keysight will discontinue the sale of the 11691D and 11692D direction couplers on June 1, 2009. The support life will end on May 31, 2012. The recommended replacement for the 11691D is 773D and the 772D replaces the 11692D. The 773D and 772D provide comparable specifications at a lower cost, but with a slightly different look and dimension. Contact Keysight for more information on these replacement products.

The Keysight 11691D is a single coupler for 2 to 18 GHz with a 20 dB coupling factor. With 30 dB directivity to 8 GHz and 26 dB to 18 GHz, it is useful for broadband reflectometry. It features many connector options to match test device requirements.

  • Wide frequency coverage simplifies testing
  • High directivity
  • Ideal for leveling broadband sources
  • Frequency Range: 2 to 18 GHz
  • Nominal Coupling: 20 dB
  • Max. Coupling Variation: ±1 dB incident to test port
  • Min. Directivity : 2 to 8 GHz: 30 dB, 18 to 18 GHz: 26 dB, 24 dB with Type-N connector on the test port (11692D) or on the input port (11691D)
  • SWR Primary Line Max. (50 Ohm Nom.): 2 to 12.4 GHz: 1.3, 12.4 to 18 GHz: 1.4