Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

10883C Upgrade Kit with 20-meter Laser Head Cable

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

The Keysight 10883C kit provides cables and power supply components required to upgrade a Keysight 5528A system to a Keysight 5529A calibration system. The kit includes a Keysight 10884A Power Supply; a 20-meter (66-ft) laser head cable; and adapters for environmental sensors and remote control.

To complete the conversion to a Keysight 5529A system, a Keysight 10886A PC Compensation Board and a Keysight 10887B PC Calibrator Board and Software are also needed. These components may be ordered separately, or as part of the Keysight 5529U Upgrade Kit, which also includes all of the 10883B Upgrade Kit. A user-supplied personal computer is also necessary.

The Keysight 5529A precision laser calibration system can be configured to meet the unique physical layout and measurement requirements of individual applications. The laser accuracy is ideal for machine calibration applications. 

  • 20-meter laser head cable
  • Adapters for environmental sensors and remote control