Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

10757D Material Temperature Sensor, 5 m cable

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

See the following for possible replacement: 5530 Laser Calibration System

The Keysight 10757D environmental sensor monitors the temperature of an object being measured or of the workpiece itself. The sensor, used in VMEbus and PC compatible laser interferometer systems, detects temperature changes and automatically compensates for thermal expansion errors. The Keysight 10757D comes with a 5-meter cable, or select the Keysight 10757E with a 15-meter cable, or the Keysight 10757F with a 25-meter cable.

Keysight laser positioning systems, utilizing environmental compensation components such as the Keysight 10757D sensor, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products. 

  • Automatically compensates for equipment thermal expansion
  • Increases accuracy and repeatability of systems
  • Extends application of laser interferometer positioning systems
  • High reliability backed by three-year warranty