HIGHLIGHTS

The Keysight 10728A is a normal incidence plane mirror for beam diameters of 9 mm or less. It is a bare optic that requires a user-supplied mount. It is typically used with the 10735A and 10736A three axis interferometers. 

  • Weight: 21 g (0.74 oz)
  • One of many directing optics products that allows maximum flexibility in optical layouts
  • Available for use in PC and VMEbus compatible systems

Key Specifications

View More

Interested in a 10728A?

Want help or have questions?