Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Cases and Covers
- 10711A Adjustable Mount
10711A Adjustable Mount
Tailor your system with this convenient adjustable optics mount that is compatible for multiple interferometers
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Tailor your system with this 10711A adjustable optics mount that is compatible with multiple interferometers. It allows for ± 5 degrees tilt and yaw adjustment.
HIGHLIGHTS
The Keysight 10711A adjustable optics mount makes alignment faster and easier. It is a convenient accessory for the Keysight 10702A linear interferometer, 10706A/B plane mirror interferometers, 10715A differential interferometer, and 10716A high resolution interferometer. Allows for ± 5 degrees tilt and yaw adjustment.
The Keysight 10711A optics mount is one of many components that helps tailor your interferometer system for the physical layout and measurement requirements of a specific application. Configured with appropriate laser head and system electronics, Keysight optics products build a precise positioning system providing the highest positioning accuracy, resolution, and repeatability.
- Usable with a variety of interferometers
- Available for use in PC and VMEbus compatible systems
- Weight: 141.1 g (5 oz)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility