Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

10702A-001 Wedge windows
10702A-080 Fiber optic receiver adaptor
10703A
Retroreflector 

Retroreflector

10703A
The Keysight 10703A retroreflector (cube corner) is a basic measurement reflector for linear measurements. It is mounted and designed for beam diameters of 6 mm or less
10711A
Adjustable Mount 

Adjustable Mount

10711A
The Keysight 10711A adjustable optics mount makes alignment faster and easier. For 10702A, 10706A, 10715A, 10716A. Allows ± 5 degrees tilt and yaw
10722A
Plane Mirror Converter 

Plane Mirror Converter

10722A
The Keysight 10722A plane mirror converter modifies the 10702A linear interferometer to function as a plane mirror interferometer. Primarily used in calibrator systems.
10723A
High-Stability Adapter 

High-Stability Adapter

10723A
The Keysight 10723A High-Stability Adapter is used to convert a 10706A interferometer to a 10706B. Improves thermal stability.
10767A
Retroreflector 

Retroreflector

10767A
The Keysight 10767A retroreflecor (cube corner) is a measurement reflector for linear measurements. Similar to 10703A, but with metric threads and a stronger housing.
10767B
Lightweight Retroreflector 

Lightweight Retroreflector

10767B
The Keysight 10767B retroreflector is optically identical to the 10767A retroreflector, but has a lightweight housing.

Contact Keysight for option pricing.

Сопутствующие продукты и решения

  • 10706A Plane Mirror Interferometer 10706A Plane Mirror Interferometer 

    10706A Plane Mirror Interferometer

    The Keysight 10706A plane mirror interferometer is a dual pass interferometer used for multiple axis applications such as X-Y stages.

  • 10706B High Stability Plane Mirror Interferometer 10706B High Stability Plane Mirror Interferometer 

    10706B High Stability Plane Mirror Interferometer

    The Keysight 10706B high stability plane mirror interferometer is a dual pass interferometer used for multiple axis applications such as X-Y stages.

  • Agilent 10766A Product Photograph 10766A Linear Interferometer 

    10766A Linear Interferometer

    The Keysight 10766A linear interferometer is used for general purpose single axis measurements.