Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

10467A 0.5 mm MicroGrabber Accessory Kit for the 400 Family of Probes

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

The Keysight 10467A 0.5 mm Micro IC Clips Accessory Kit is designed for use with the Keysight 10400 family of miniature probes when you are probing fine-pitch (0.8 mm to 0.5 mm) SMT (surface-mount technology) devices. The kit contains enough parts for two probes. Install the tip of the probe into the single-lead end of the dual lead adapter. The other end of the dual-lead adapter has two leads that fit into the micro IC Clips, or onto your system's 0.635 mm (0.025 inch) diameter posts. The black lead is for ground connections. The IC Clips are for connecting to the 0.8 mm to 0.5 mm SMT parts.

This kit is intended for use with voltages up to ±40 V (dc + ac peak).

  • Smallest IC Clips in the industry to date!
  • Probe PQFP and SOIC SMT packages from 0.5 mm - 0.8 mm lead pitch
  • Thin clip body allows many Micro IC Clips to be mounted side by side
  • Micro IC Clips can be used with Keysight oscilloscopes, mixed signal oscilloscopes, and logic analyzers