Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Ключевые возможности и технические характеристики

Features

  • 34 channels
  • Memory depth of 128K samples on each channel in timing mode, 64K in state mode
  • 100 MHz state analysis, 250 MHz timing analysis

Описание

The Keysight E9340A LogicWave logic analyzer is easy to use, inexpensive, and powerful. It's the perfect personal tool for digital circuit debugging. LogicWave offers single screen operation with an easy to use graphical interface. This is the perfect tool if you are looking for an easy to use, inexpensive solution to your debugging needs.

A PC-hosted logic analyzer connects to a personal computer that runs the logic analyzer user interface software. You can set up measurements, run them, and display and analyze the captured data on your PC. These tools are designed for personal and portable use.