Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Описание

The Keysight E6392B GSM (GPRS) mobile station test set is an effective tool that provides mobile station screening and repair diagnostic functions for service technicians and operators of network equipment manufacturers and service providers. The E6392B is designed to improve the effectiveness of mobile phone service organizations and reduce mobile phone test and repair costs. The E6392B is a low cost GSM (GPRS) solution that goes beyond the typical go no go tester, increasing the repair capability of your entire service network.

Tests all GSM formats including GSM 900, DCS1800 and PCS1900 frequency bands. With the new GPRS options, E6392B is now able to test and troubleshoot GPRS enabled mobile stations.

  • GSM/DCS/PCS tri-band mobile phone testing
  • GPRS attach / detach & connection testing
  • GPRS multi-slot RF performance testing
  • automated and manual testing
  • fault finding capability
  • accurate performance
  • easy to use
  • Keysight E8292A GSM PoST Software