Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • Provides processor control including run, break, reset and single step.
  • Enables code download.
  • Allows memory/register modification.

Описание

Keysight Technologies E5900B emulation probes provide access to the on-chip debug port of popular microprocessors and microcontrollers. The emulation probes may be used stand-alone or fully integrated with Keysight 16700 Series logic analysis systems.

Each E5900B option supports a specific processor or set of processors and has its own documentation - for more info see Processor Support for E5900B Run Control Probes and E5904B Trace Port Analyzers.