Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 100 MHz
  • Patented high-definition display with superior horizontal resolution
  • 4 MB of MegaZoom deep memory mapped to 32 levels of intensity, 25 million vectors/sec.
  • Powerful, flexible triggering including I�C, SPI, LIN, CAN and USB
  • Standard built-in floppy, RS-232 and parallel ports, FFT´s
  • Quick Help in 11 languages

Описание

Product is currently orderable until February 28, 2007

The Keysight 54622A two-channel Oscilloscope brings all the benefits of MegaZoom deep memory, high-definition display and flexible triggering to those value-minded designers with lower channel requirements. The 100 MHz 54622A gives you an affordable way to see long time periods while maintaining a high sample rate so you can see details in your designs.

Compare 54600 Series to a NEW 6000 Series oscilloscopes

  • 100 MHz
  • Patented high-definition display with superior horizontal resolution
  • 4 MB of MegaZoom deep memory mapped to 32 levels of intensity, 25 million vectors/sec.
  • Powerful, flexible triggering including I²C, SPI, LIN, CAN and USB
  • Standard built-in floppy, RS-232 and parallel ports, FFT's
  • Quick Help in 11 languages