Use this general purpose probe encapsulated in a stainless steel case to measure liquid temperatures.

Highlights

  • Temperature range: -40 degrees C to 150 degrees C (-40 degrees F to 302 degrees F)
  • Maximum temperature: 150 degrees C (302 degrees F)
  • Accuracy: Typically less than 1 degrees C (2 degrees F). This varies with instrument and temperature range
  • Time constant: 3 seconds (typical) from air to still water
  • Dissipation constant: 5.7 mW/degrees C in still water
  • Stainless steel probe dimensions: 1.5 inches long x 0.125 inches in diameter
  • Length: 36 inch leads
  • Termination: 3/4 inch dual banana plugs

The Keysight E2308A is a general purpose temperature probe. The thermistor (5 k ohm at 25 degrees C) is encapsulated in a stainless steel case and typically used for liquid temperature measurements.

Extend the Capabilities of Your Product

Want help or have questions?