Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

85132D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 7 mm

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

The Keysight 85132D is a 53 cm (21 in) long1 semi-rigid cable set composed of two 3.5 mm female2 to 7 mm connectors. Cable frequency range is dc to 18 GHz with a return loss of 17 dB or better. Insertion loss is 0.25 * sqrt(f) + 0.2 dB, where f is frequency in GHz, for the test port connector and 1.3 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability1 of the Keysight 85132D is less than 0.06 dB and phase is 0.16 * f + 0.5, where f is frequency in GHz.

1 Cable length and stability are supplemental characteristics.

2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.