Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

14761A Harmonic and Flicker Emissions Tests

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

The Keysight 14761A Harmonic and Flicker Emissions Tests software is designed to help you test products for compliance to the IEC low-frequency emissions regulations for quasi-stationary current harmonics, fluctuating current harmonics, and voltage fluctuations (IEC 61000-3-2 and IEC 61000-3-3). The Windows® based software steps you through the process to ensure you get started testing quickly.

Requires one of the following Keysight AC Power Sources: 6812B, 6813B, 6841A*, 6842*, 6843A*. (*Obsolete products)

  • Compliant level testing
  • Report generation capabilities
  • Pass/Fail indication
  • Extensive diagnosing capabilities
  • Real-time test data display (tabular and graphical)
  • Pre-test for equipment under test (EUT) determination
  • Test termination under user specified conditions