- Accessories
- Probes and Probe Accessories
- 11060A Surface Mount Device Probe
11060A Surface Mount Device Probe
Access and accurately measure surface mount devices using this probe with a gold-plated beryllium-copper tweezer
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Access and accurately measure surface mount devices using this probe with a gold-plated beryllium-copper tweezer
HIGHLIGHTS
The Keysight 11060A surface mount device probe has a gold-plated beryllium-copper tweezer design that provides an easy method to access and accurately measure surface mount devices. The probe has a rating of 3 A.
- Voltage range: -42 V to 42 V
- Maximum voltage: 42 V peak
- Termination: 2 single banana plugs
- Cable: 384 strand copper wire with silicone rubber insulation
- Length: cable is 1.2 meters (48 inches)
The Keysight 11060A is compatible with the Keysight 34460A, 34461A,
34401A and 3458A DMMs. It can also be used with the Keysight 34420A, but
doing so requires the probe to be rewired onto the Keysight 34104A Low
Thermal Input Connector.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility