The Keysight 10785A height adjuster and post is used to precisely position optics devices associated with the 5530 Laser Calibration System.

HIGHLIGHTS

The Keysight 10785A Height Adjuster and Post is used to precisely position optics devices associated with the 5530 Laser Calibration System, such as the 10766A Linear Interferometer. The height adjuster and post also facilitate adjustments in measurements such as pitch and yaw.

Extend the Capabilities of Your Product

Want help or have questions?