Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E2976A Series - System Validation Package

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Fully controlled test environment performing system stress tests during the validation of servers, workstations, PCs, or other PCI/PCI-X based systems
  • Fast test execution with pre defined SIG compliance tests
  • Predictable test coverage
  • Repeatable test scenarios
  • Tests PCI/PCI-X designs to a level of specification and industry compatibility
  • Speeds up test execution
  • The tests are customer configurable and programmable
  • Automatic test setup

Описание

The System Validation Package (SVP) is a software package for the Keysight E2920 Series for PCI and PCI-X testing. The series includes analyzer and exercisers that help you to evaluate, optimize and validate your PCI/PCI-X designs. Single products of the series are:

For PCI

- E2925B PCI Exerciser and Analyzer, 32 bit 33 MHz

- E2928A PCI Exerciser and Analyzer, 32 bit/64 bit 66 MHz

For CompactPCI

- E2940A CompactPCI Exerciser and Analyzer, 32 bit/64 bit 66 MHz

For PCI-X

- E2929B PCI-X Exerciser and Analyzer, 32 bit/64 bit 0 to 133 MHz

- E2922B PCI-X Master Target Card, 32 bit/64 bit 0 to 133 MHz

Please select one of the single products and add option #310 to receive a great offer for SVP.

For more information about the individual tools of the E2920 Series please use the technical datasheets, downloadable from:

PCI Product Overview

or use the link Related Products on the right.

SVP for PCI and PCI-X Compliance Testing based on the demand of the PCI-SIG program

Keysight Technologies has been working closely together with the PCI Special Interest Group (PCI-SIG) to provide compliance tests, which are utilized, for testing PCI and PCI-X systems at each PCI-SIG Compliance workshop. Keysight supplies the hardware and software to perform PCI-SIG compliance testing, including a PCI-SIG Compliance Test Library.

The Compliance Test Library performs two types of test categories. One category is System Tests and Add-in Card tests. In addition, the other category provides over 50 PCI/PCI-X protocol tests, which automatically run on the bus checking for various protocol violations.

The individual tests are described in the Technical Overview of SVP downloadable from this page.

The PCI-SIG Test Library is included in SVP at no additional cost, so don't delay in taking advantage of a great offer!

Please click on Contact Us in the top right hand corner for your request.

The software for SVP can be downloaded via the software link right on the screen.

For more information about the PCI-SIG Compliance Program, please refer to the

PCI-SIG Web Site.

  • Fully controlled test environment performing system stress tests during the validation of servers, workstations, PCs, or other PCI/PCI-X based systems
  • Fast test execution with pre defined SIG compliance tests
  • Predictable test coverage
  • Repeatable test scenarios
  • Tests PCI/PCI-X designs to a level of specification and industry compatibility
  • Speeds up test execution
  • The tests are customer configurable and programmable
  • Automatic test setup
  • Saving costs (hot mockup equipment, time, resources)
  • Testing not only the I/O system but also the system, while tests are run from an external controlling host
  • The Keysight verification solution significantly extends the validation process by:
  • - Increasing test coverage through an increased number of variations, when dealing with system traffic.
  • - Being programmable to force the system ?s most critical traffic conditions.
  • - Being repeatable for failure analysis and failure regression tasks.
  • - Being comparable, to achieve measurable quality improvements.
  • - Producing log files to catch the problems before the system hangs.
  • - Creating test reports to document a systems quality.
  • - Making an easy link to R&D ?s debug environment.