HIGHLIGHTS

Frequency:
≤ 30 MHz

Measurement parameters:
capacitance (C), dissipation factor (D), and dielectric constant (εr', εr'')

Material-under-test size:
thickness: ≤ 10 mm
diameter: 10 to 56 mm

The 16451B is used to evaluate the dielectric constant of solid dielectric materials accurately, and complies with ASTM D150. The 16451B employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. An LCR meter or an impedance analyzer is then used to measure the capacitance created from the fixture.

For more information about Material Testing Equipment, please visit Materials Test Equipment.

Learn more about LCR Meter & Impedance Measurement Product Accessories

 

Interested in a 16451B?

Featured Resources for 16451B Dielectric Test Fixture

View All Resources

View All Resources

Want help or have questions?