Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

15115A Splitter-Inverter (Discontinued--Support Information Only)

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • 50 ohm delta network with pulse transformer in one output.
  • Output skew: 1 ns, other specs as 15104A/15116A

Описание

The Keysight 15115A splitter - inverter converts a single input pulse into two pulses of opposite polarity. Thus, push-pull stages and flip-flops can be driven easily by a single pulse source. Input pulses may be of either polarity and up to 500ns in width. For each input pulse applied to the BNC plug, there appears at the NORMAL output jack, a pulse of the same polarity attenuated 6.0dB and at the INVERTED output a pulse of opposite polarity attenuated 6.2dB.

The Splitter-Inverter is fitted with BNC connectors, one male (input jack), two female (output jacks).

See the PDF data sheet for more information.

  • 50 ohm delta network with pulse transformer in one output.
  • Output skew: 1 ns, other specs as 15104A/15116A