Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

10465A ECL (Unterminated) Data Pod -- uses the 10347A Lead Set

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Data Pod Configuration

  • Logic level support: ECL (unterminated)
  • Recommended lead set: Keysight 10347A
  • Order at least one data pod for every 8 output channels
  • Design in a dedicated header for pod connection or order one 8-channel lead set for each pod

Features

  • Maximum clock: 200 MHz
  • Skew: Typical less than 1 ns; worst case = 2 ns
  • Output type: 10H115 (no termination)

Описание

Each Keysight Technologies 1670G Series pattern generator (Option 004) needs one clock pod and up to four data pods. Each data pod provides eight output channels. Order 1 to 4 sets where a set is 1 of these data pods + (1) 10347A lead set.

See product literature, "Keysight 1670G Series Benchtop Logic Analyzers."

 

  • Output Type: 10H115 (no termination)
  • Maximum clock: 200 MHz
  • Skewnote 1: typical <1 ns; worst case = 2 ns
  • Recommended lead set: Keysight 10347A
  • Note 1: Typical skew measurements made at pod connector with approximately 10 pF/50 k­ load to GND; worst case skew numbers are a calculation of worst case conditions through circuits.