Signal Generators
Push your device within and beyond its limits with unmatched purity and precision with Keysight signal generators.
- Meet your test requirements with the widest selection of signal generators with the best performance in every class, whether you need a traceable, metrology-grade solution or cost-effective basic signal generation
- Stimulate your device using realistic signal simulations with the highest signal integrity
- Lower your cost of ownership with 3-year calibration cycles and the most comprehensive solutions for self-maintenance
The most trusted microwave signal generators, with thousands of units deployed in hundreds of programs globally
Fast-switching signal generator designed for electronic warfare testing
Maximize the sensitivity of your system with the best phase noise performance from the PSG
Compare Series/Products
| Series / Products | Frequency | Output Power @1 GHz | Phase Noise @1 GHz (20 kHz offset) | Frequency Switching | Harmonics @1 GHz | |
|---|---|---|---|---|---|---|
|
Microwave Signal Generators (VXG)
Accelerating 5G Innovation and Test
|
n/a | -110 dBm to +23 dBm | -140 dBc/Hz (measured) | n/a | -30 dBc (measured) | |
| M9383B VXG-m Microwave Signal Generator, 1 MHz – 44 GHz | n/a | -110 dBm to +23 dBm | -140 dBc/Hz (measured) | n/a | -30 dBc (measured) | |
| M9384B VXG Microwave Signal Generator, 1 MHz – 44 GHz | n/a | -110 dBm to +23 dBm | -140 dBc/Hz (measured) | n/a | -30 dBc (measured) | |
| expand series: 2 products | ||||||
|
X-Series Agile Signal Generators (UXG)
Fast-switching for multi-emitter scenarios
|
n/a | -130 dBm to +3 dBm | 150 dBc/Hz (nominal) | 101 us | < -60 dBc | |
| N5192A UXG X-Series Vector Adapter, Modified Version, 50 MHz to 20 GHz | n/a | -120 dBm to +3 dBm | 150 dBc/Hz (nominal) | 101 us | < -60 dBc | |
| N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz | n/a | n/a | n/a | n/a | n/a | |
| N5194A UXG X-Series Agile Vector Adapter, 50 MHz to 20 GHz | n/a | -120 dBm to +3 dBm | -144 dBc/Hz | ≤ 220 ns | < -60 dBc | |
| N5191A UXG X-Series Agile Signal Generator, Modified Version | n/a | -130 dBm to +10 dBm | -135 dBc/Hz | ≤ 180 µs | < -50 dBc | |
| expand series: 4 products | ||||||
|
X-Series Signal Generators (MXG, EXG, CXG)
Purity and precision for devices and components
|
n/a | -130 dBm to +23 dBm | -130 dBc/Hz to -119 dBc/Hz | ≤ 600 µs to ≤ 600 ms (typical) | <-40 dBc to < -40 dBc | |
| N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz | n/a | +23 dBm | -130 dBc/Hz | ≤ 600 ms (typical) | < -40 dBc | |
| N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz | n/a | n/a | n/a | n/a | n/a | |
| N5181B MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz | n/a | n/a | n/a | n/a | n/a | |
| N5173B EXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz | n/a | -130 dBm to +23 dBm | -122 dBc/Hz | ≤ 600 µs | <-40 dBc | |
|
N5166B CXG RF Vector Signal Generator, 9 kHz – 3/6 GHz
NEW! |
n/a | +18 dBm | -119 dBc/Hz | < or equal to 5 ms, typical | < -35 dBc | |
| N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz | n/a | n/a | n/a | n/a | n/a | |
| N5171B EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz | n/a | n/a | n/a | n/a | n/a | |
| expand series: 7 products | ||||||
|
PSG Signal Generators
Metrology-grade for advanced measurement systems
|
n/a | n/a | n/a | n/a | n/a | |
| E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz | n/a | n/a | n/a | n/a | n/a | |
| E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz | n/a | n/a | n/a | n/a | n/a | |
| E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz | n/a | n/a | n/a | n/a | n/a | |
| expand series: 3 products | ||||||
|
PXI Signal Generators (Signal Sources)
Modular form factor for high-speed automated test
|
n/a | n/a | -132 dBc/Hz | <50 µs | n/a | |
| M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth | n/a | n/a | -132 dBc/Hz | <50 µs | n/a | |
| M9411A VXT PXI Vector Transceiver | n/a | n/a | -132 dBc/Hz | <50 µs | n/a | |
| M9420A VXT PXIe Vector Transceiver | n/a | n/a | n/a | n/a | n/a | |
| M9421A VXT PXIe Vector Transceiver | n/a | n/a | n/a | n/a | n/a | |
| M9380A PXIe CW Source, 1 MHz to 3 GHz or 6 GHz | n/a | n/a | n/a | n/a | n/a | |
| M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz | n/a | n/a | n/a | n/a | n/a | |
| M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz | n/a | n/a | n/a | n/a | n/a | |
| expand series: 7 products | ||||||
|
RF Signal Generators (Signal Sources)
Full-featured, low-cost RF signal generation
|
n/a | n/a | n/a | n/a | n/a | |
| N9310A RF Signal Generator, 9 kHz to 3 GHz | n/a | n/a | n/a | n/a | n/a | |
| expand series: 1 product | ||||||
Software
Signal Studio Software
- Signal creation software with waveform playback and real-time signal creation capabilities
- Component and receiver test for a broad range of applications across evolving wireless systems
- Scalable capability and performance
SystemVue ESL Software
- Best-in-class RF fidelity for baseband/PHY environment
- Integration with Test accelerates real-world maturity & streamlines your model-based design flow
- Priced for networked workgroups to maximize design re-use
Productivity Software
- Connect and control instruments with simple to use software
- Single and multi-instrument control and sequencing
- Install, transport and manage licensing
- Calibration and adjustment capability
Accessories
Distribution Networks for PSG Signal Generators
- Multiple PSG operate in a phase locked, coherent mode at a common frequency
- Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source
More Signal Generator Accessories
Simplify test setups and signal generation by utilizing these products
- Get the capability to measure peak and average power with a portable power meter
- Operate multiple signal generators in a phase locked and coherent mode
- Extend the range of microwave system and more
Arbitrary Waveform Generators
- Combine with a signal generator for a complete wideband system
- Superior Signal quality (pre-distortion)
- Wide bandwidth
- High number of bits
- Performance software for waveform generation
* Prices for: Viet Nam. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).