Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

nanoVTEP Vectorless Test Applications

Smallest vectorless test probe in the industry - nanoVTEP

With a miniaturized amplifier, you can now perform vectorless test on electronic devices as small as 4mm by 4mm, a 60% reduction in footprint compared to a VTEP probe.

It’s slim profile increases opportunity to implement vectorless testing in high density fixtures, thereby increasing coverage and fault detection rate in the test process.