Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Resistive Sensor Head

The Resistive Sensor Heads can be used with the CX1104A Selectable Shunt Current Sensor and offers 6 different value of calibrated shunt resistors. The input resistance of these resistive sensor heads is 5.5 mΩ, 8 mΩ, 23 mΩ, 53 mΩ, 103 mΩ and 1 Ω. Since each resistive sensor head is calibrated at Keysight, you can make more accurate dynamic current measurement up to 15 A and 20 MHz bandwidth with the CX1104A current sensor.

Compare all Resistive Sensor Heads (6)

Find a Resistive Sensor Head