Automotive Radar Test Solutions
Analyze and generate automotive radar signals across the full frequency range for 24 GHz, 77 GHz, and 79 GHz radar with scalable analysis bandwidth from 2.5 GHz to > 5 GHz
Keysight’s automotive radar solutions provide immediate access to a series of different standards and tests:
- Validate your designs for higher frequencies, wider bandwidths, better resolution, and multiple targets.
- Execute specific test cases across different standards with recommended tests and hardware configurations.
- Automate your complex calibration and test setup for interference test with our powerful software.
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
The AR8700C Automotive Radar OTA Test Solution provides a measurement environment for radar sensors at E-band millimeter-wave (mmWave) frequencies.
The AR8700I Automotive Radar Interference Immunity Test Solution enables stress testing of the automotive radar module from an RF and functional standpoint.
The AR8700R Automotive Radar Receiver Test Solution enables testing the receiver part of the automotive radar module from an RF and signal quality standpoint.
The AR8700T Automotive Radar Transmitter and Conformance Test Solution enables testing the automotive radar module from an RF and functional standpoint.
The V3060A E-Band 60-90 GHz Transceiver Module for Automotive Radar reduces test complexity, integrates Tx and Rx control, and scales up to 4-channel MIMO.
The Keysight E8707A radar target simulator for automotive radar test is designed for simulating targets in the 76 GHz to 77 GHz range. Ranges available are 10 to 450 m, or with two fixed ranges.
Keysight E8708A radar target simulator offers 76 GHz to 81 GHz, built-in average power and occupied bandwidth measurements, and Doppler simulation.
The E8718A Radar Target Simulator provides multi-target simulation for automotive radars with remote heads, or front ends, between 76 GHz to 81 GHz.
Radar target simulator for automotive radar sensors, 76 to 81 GHz, 4D / imaging radar ready, with over-the-air path loss calibration.
Automation software for automotive radar testing enables basic features, test sequences, and easy connection and configuration to AR8700x Series of solutions.
Receiver and interference test cases and automation software for AR8700R Automotive Radar Receiver Test Solution and AR8700I Automotive Radar Immunity Interference Test Solution
Automation Software for AR8700T Automotive Radar Transmitter and Conformance Test Solution – ETSI Standards
Next
Protect Your Innovation Investment
Featured Resources for the Automotive Radar Test Solutions
Want help or have questions?