Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E8740A Automotive Radar Signal Analysis and Generation Solutions

Automotive Radar has become a standard feature of mid-class cars and the radar technology continues to evolve, with higher frequencies, wider bandwidths, better resolution, and multiple targets. There are many challenges during the test setup when working with mmWave frequencies such as 79 GHz radar. You need to consider the test setup, ultra-wideband mmWave measurements, signal-to-noise (SNR) loss as well as emerging standard requirements per region for interference testing.

The Keysight E8740A automotive radar signal analysis and generation solution performs analysis and generation of automotive radar signals across full frequency ranges for 24GHz, 77 GHz and 79 GHz radar and provides scalable analysis bandwidth from 2.5 GHz to > 5 GHz, depending on test requirements.

The foundation is Keysight’s leadership in millimeter-wave technology and Keysight’s unique and powerful sequencing software that enables immediate access to a series of different standards and tests.

  • The automation software platform for Automotive Radar enables specific test cases across standards, recommended tests and hardware configurations.
  • An Interference test configuration is available complete with software to help automate the complex calibration and test setup.

There is 1 solution configuration for signal generation, and 6 solution configurations for analyzing automotive radar signals, depending on test requirements and budget. You can expand your test capabilities by integrating the Keysight W1908 SystemVue automotive radar library software for simulation of multi-target detection and automotive radar 3D scan.

  • E8740A-010 Radar RF Signal Analysis Solution E8740A-010 Radar RF Signal Analysis Solution 

    E8740A-010 Radar RF Signal Analysis Solution

    • Cost-effective automotive radar RF test.
    • Continuous Freq sweep 3 Hz~ 26.5 GHz, 60~90 GHz with M1971E
    • 85 MHz internal BW with opt B85 (upgradable to 160 MHz with B1X)

  • E8740A-020 Basic Radar Signal Analysis Solution E8740A-020 Basic Radar Signal Analysis Solution 

    E8740A-020 Basic Radar Signal Analysis Solution

    • Cost-effective automotive radar RF test.
    • Continuous Freq sweep 3 Hz~ 26.5 GHz, 60~90 GHz with M1971E
    • 85 MHz internal BW with opt B85 (upgradable to 160 MHz with B1X)

  • E8740A-030 Basic Plus Radar Signal Analysis Solution E8740A-030 Basic Plus Radar Signal Analysis Solution 

    E8740A-030 Basic Plus Radar Signal Analysis Solution

    • Continuous Freq sweep 60~90 GHz with N9029AV12
    • >5 GHz BW thru AUX port of M1971E
    • -135 dBm/Hz DANL@E-band with N9029AV12

  • E8740A-040 Advanced Radar Signal Analysis Solution E8740A-040 Advanced Radar Signal Analysis Solution 

    E8740A-040 Advanced Radar Signal Analysis Solution

    • 24 GHz radar test with opt CR3 for 410 MHz BW (with external oscilloscope)
    • 77 GHz and 79 GHz radar test for 2.5 GHz BW
    • Analog/Digital I/Q input
    • Modulation Quality, FMCW analysis with VSA opt BHP, Linearity,…
       

  • E8740A-050 Advanced Plus Radar Signal Analysis Solution E8740A-050 Advanced Plus Radar Signal Analysis Solution 

    E8740A-050 Advanced Plus Radar Signal Analysis Solution

    • 24 GHz radar test with opt CR3 for 410 MHz BW (with external oscilloscope)
    • 77G Hz and 79 GHz radar test for >5 GHz BW
    • Analog/Digital I/Q input
    • Modulation Quality, FMCW analysis with VSA opt BHP, Linearity,…

  • E8740A-060 Performance Radar Signal Analysis Solution E8740A-060 Performance Radar Signal Analysis Solution 

    E8740A-060 Performance Radar Signal Analysis Solution

    • Continuous Freq sweep 3 Hz~ 110 GHz
    • 5 GHz BW (with external oscilloscope)
    • Up to 1 GHz internal BW with adding opt H1G
    • -150 dBm/Hz DANL up to 110 GHz

  • E8707A Radar Target Simulator E8707A Radar Target Simulator 

    E8707A Radar Target Simulator

    • Simulates automotive radar targets in the 76-77 GHz range
    • Scalable and configurable with full range of 10-450 m or two fixed ranges
    • Minimum physical distance of 1 m between simulator and DUT, saving floor space

  • E8708A Radar Target Simulator 76 GHz to 81 GHz E8708A Radar Target Simulator 76 GHz to 81 GHz 

    E8708A Radar Target Simulator 76 GHz to 81 GHz

    • 76 GHz to 81 Ghz, 4 GHz BW
    • Range simulation, 4m to 300m
    • Doppler simulation, + / - 360 km/h
    • Built-in average power and occupied bandwidth measurement

  • E8718A Radar Target Simulator, 76-81 GHz, with Remote Front End E8718A Radar Target Simulator, 76-81 GHz, with Remote Front End 

    E8718A Radar Target Simulator, 76-81 GHz, with Remote Front End

    • Simulate up to 3 individual targets with respective front ends
    • Simulate and measure simultaneously
    • Variable distance simulation from 4m to 300m

  • E8740A-070 Performance Radar Signal Generation Solution E8740A-070 Performance Radar Signal Generation Solution 

    E8740A-070 Performance Radar Signal Generation Solution

    • 60 GHz to 90 GHz
    • > 5 GHz 3 dB BW
    • FM, PM, FMCW, pulse sequence, MFSK, customer OFDM
    • Linear FMCW multi-targets detection, automotive radar 3D scan with SystemVue

  • E8740A-080 Interference and Receiver test for Automotive Radar E8740A-080 Interference and Receiver test for Automotive Radar 

    E8740A-080 Interference and Receiver test for Automotive Radar

    • Generate interference signals to robustly test radar modules
    • Generate signals 60-090 GHz
    • Receiver Spurious emission, in-band, out-of-band measurements

  • E8740A-090 Radar Conformance test for spurious emissions 0-330 GHz E8740A-090 Radar Conformance test for spurious emissions 0-330 GHz 

    E8740A-090 Radar Conformance test for spurious emissions 0-330 GHz

    • Conformance test for spurious emissions
    • Easily configure and automate tests
    • Transmit and Receiver test for Spurious emission, in-band, out-of-band measurements

  • KS83200A Automation Software for E8740A Automotive Radar KS83200A Automation Software for E8740A Automotive Radar 

    KS83200A Automation Software for E8740A Automotive Radar

    • Preconfigured routines for system calibration and module testing
    • Fast, efficient automation of complex test procedures
    • Timely updates that track evolving standards
    • A library of instrument drivers

  • KS83RX0A Automation Software for E8740A Automotive Radar – Rx and Interference Test KS83RX0A Automation Software for E8740A Automotive Radar – Rx and Interference Test 

    KS83RX0A Automation Software for E8740A Automotive Radar – Rx and Interference Test

    • Test radar modules with simulated interference
    • Wide-field signals, wide modulation bandwidth and flexible modulation formats

  • KS83ST0A Automation Software for E8740A Automotive Radar - ETSI standards KS83ST0A Automation Software for E8740A Automotive Radar - ETSI standards 

    KS83ST0A Automation Software for E8740A Automotive Radar - ETSI standards

    • Test for unwanted and spurious emissions
    • Automation of test procedures according to ETSI standards