Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Automotive Ethernet Compliance Solutions

Automotive Ethernet-Driving the Future

Autonomous vehicles promise to change the nature of commercial and passenger transportation over the roadways. Within new vehicles, data speed and bandwidth requirements are increasing. With the development of automotive Ethernet, faster data communications are now possible and the increasing demands for today’s vehicles and future connected vehicles can be met. Unlike the slower speed backplanes of CAN and LIN 100BASE-T1 Automotive Ethernet requires rigorous compliance testing. Keysight’s full suite of automotive Ethernet solutions automate testing and validation across Tx, Rx and link segment for 10 Mb/s, 100 Mb/s and 1000 Mb/s automotive Ethernet providing increased test accuracy and saving time.

Achieve Reliable, High-Performance Automotive Ethernet

Keysight’s compliance solutions provide automated compliance testing for automotive Ethernet designs.

These automotive Ethernet electrical test software packages let you automatically execute tests and display the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

The following automotive ethernet compliance solutions are available:

  • Transceiver testing for Open Alliance and IEEE 802.3cg, 802.3bw 802.3bp specifications
  • Receiver testing for IEEE 802.3bw (100BASE-T1) and IEEE 802.3bp (1000BASE-T1) specifications
  • Protocol trigger & decode for IEEE 802.3bw (100BASE-T1) specifications
  • Link segment testing for IEEE 802.3bw (100BASE-T1) and IEEE 802.3bp (1000BASE-T1) specifications

Automotive Ethernet Compliance Solutions [Снято с производства]
Product support information for discontinued and obsolete Automotive Ethernet Compliance Solutions