Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Automotive Ethernet Compliance Solutions

Automotive Ethernet-Driving the Future

Autonomous vehicles promise to change the nature of commercial and passenger transportation over the roadways. Within new vehicles, data speed and bandwidth requirements are increasing. With the development of automotive Ethernet, faster data communications are now possible and the increasing demands for today’s vehicles and future connected vehicles can be met. Unlike the slower speed backplanes of CAN and LIN 100BASE-T1 Automotive Ethernet requires rigorous compliance testing. Keysight’s full suite of automotive Ethernet solutions automate testing and validation across Tx, Rx and link segment for 100 Mb/s and 1000 Mb/s automotive Ethernet providing increased test accuracy and saving time.

Achieve Reliable, High-Performance Automotive Ethernet

Keysight’s automotive Ethernet compliance solutions provide automated compliance testing for BroadR-Reach V3.2 , IEEE 802.3bw (100BASE-T1), OPEN Alliance ECU TC8, and IEEE 802.3bp (1000BASE-T1) designs.

These automotive Ethernet electrical test software packages let you automatically execute tests and display the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test. The automotive Ethernet electrical compliance solutions perform a complete set of electrical tests to meet the BroadR-Reach, 100BASE-T1, 2.2 OABR_PMA_TX and/or 1000BASE-T1 specifications.

The following automotive ethernet compliance solutions are available:

  • Transceiver and receiver testing for BroadR-Reach V3.2, 2.2 OABR_PMA_TX and IEEE 802.3bw (100BASE-T1) specifications
  • Transceiver testing for IEEE 802.3bp (1000BASE-T1) specifications
  • Protocol trigger & decode for BroadR-Reach V3.2 and IEEE 802.3bw (100BASE-T1) specifications
  • Link segment testing for BroadR-Reach V3.2 and IEEE 802.3bw (100BASE-T1) specifications

Automotive Ethernet Compliance Solutions [Снято с производства]
Product support information for discontinued and obsolete Automotive Ethernet Compliance Solutions