Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Tunable Laser Source Module

Keysight’s has a wide range of tunable laser sources to fit your needs for various applications. In addition to the proven 81600B tunable laser source family, Keysight recently introduced a new family of tunable laser sources - the 8160xx family. The 8160xx tunable laser sources offer the full wavelength range from 1260 nm to 1650 nm with no wavelength gaps. All 8160xx tunable laser sources are modules for the Keysight 8164B lightwave measurement system mainframe. This provides test instrumentation with maximum flexibility. Investing in the Keysight 8160xx family of tunable laser sources can realize the cost efficiency and performance required to test components for coarse and dense wavelength division multiplexing (CWDM, DWDM) and passive optical networks (PON).

Сравнить все в этой группе (11)