Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Mounts

Choose the appropriate adjustable mounts for the optics to allow faster and ease of alignment.

For more information about Laser Interferometer System Cables and Accessories , please visit Cables and Accessories

  • 10710A Adjustable Mount 10710A Adjustable Mount 

    10710A Adjustable Mount

    The Keysight 10710A adjustable optics mount makes alignment faster and easier. For 10700A, 10701A, 10705A, 10707A. Allows ± 8 degrees tilt and yaw.

  • 10710B Adjustable Mount 10710B Adjustable Mount 

    10710B Adjustable Mount

    The Keysight 10710B adjustable optics mount makes alignment faster and easier. For 10700A, 10701A, 10705A, 10707A. Allows ± 8 degrees tilt and yaw.

  • 10711A Adjustable Mount 10711A Adjustable Mount 

    10711A Adjustable Mount

    The Keysight 10711A adjustable optics mount makes alignment faster and easier. For 10702A, 10706A, 10715A, 10716A. Allows ± 5 degrees tilt and yaw