Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

RF Probes

Keysight offers an innovative family of probes that are engineered for in-circuit test measurement that can be used with signal/spectrum analyzers, signal source analyzers and network analyzers. For use in R&D for wireline and wireless communications, aerospace and defense industries as well as high-speed PCB design and validation work.

With flat frequency response, low noise floor, and direct power from instrument connection, measurements can be made while taking advantage of the full dynamic range of Keysight RF analyzers.