Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

EMPro Product Structure & Options Summary

Keysight’s Electromagnetic Professional (EMPro) bundles provide designers with pre-configured combinations of software targeted to a specific design workflow. These combinations provide two different Electromagnetic (EM) solver technologies, Finite Element Method (FEM) and Finite Difference Time Domain (FDTD).

EMPro Bundles

EMPro Bundles are comprised of:

  • W2401BP/BT EMPro Core Environment, which enables you to create and import arbitrary 3D structures, and
  • Simulator Elements, each of which provide specific capabilities
EMPro Bundles & Elements
EMPro Building Blocks W2402BP/BT W2403BP/BT W2404BP/BT
  W2401BP/BT EMPro Core Environment Check Check Check
  W2342EP/ET Keysight FEM Simulator Element Check - Check
  W2405EP/ET Keysight FDTD Simulator Element - Check Check
  W2406EP/ET Compliance Module Element - Check Check
  W2408EP/ET FDTD GT Acceleration Element * * *

* Additional Design Elements such as the W2408EP/ET can be added to an existing bundle to extend the capabilities.

  • W2401BP EMPro Core Environment W2401BP EMPro Core Environment 

    W2401BP EMPro Core Environment

    Electromagnetic Professional (EMPro) Core is a 3D solid modeling environment for creating arbitrary 3D objects and importing existing models from other CAD environments

  • W2402BP EMPro Core, FEM, RFPro UI Bundle W2402BP EMPro Core, FEM, RFPro UI Bundle 

    W2402BP EMPro Core, FEM, RFPro UI Bundle

    This bundle includes the EMPro Core Environment, FEM Simulator, and RFPro UI Element.

  • W2403BP EMPro Core + FDTD + Compliance Bundle W2403BP EMPro Core + FDTD + Compliance Bundle 

    W2403BP EMPro Core + FDTD + Compliance Bundle

    This bundle includes the W2401 EMPro Core Environment, the W2405 FDTD Element and the W2406 Compliance Module

  • W2404BP EMPro Core, FEM, RFPro UI, FDTD, Compliance Module Bundle W2404BP EMPro Core, FEM, RFPro UI, FDTD, Compliance Module Bundle 

    W2404BP EMPro Core, FEM, RFPro UI, FDTD, Compliance Module Bundle

    This bundle includes the EMPro Core Environment, FEM Simulator, RFPro UI, FDTD Simulator and the Compliance Module.

  • W2405EP Keysight FDTD Simulator Element W2405EP Keysight FDTD Simulator Element 

    W2405EP Keysight FDTD Simulator Element

    The EMPro simulation engine based on the FDTD modeling technique

  • W2344EP 3D EM Distributed Computing Eight-Pack Element W2344EP 3D EM Distributed Computing Eight-Pack Element 

    W2344EP 3D EM Distributed Computing Eight-Pack Element

    The 3D EM Distributed Computing 8-pack accelerates EMPro simulations by running up to 8 parallel jobs on 8 nodes of a compute cluster.

  • W2406EP Compliance Element W2406EP Compliance Element 

    W2406EP Compliance Element

    An option to the Keysight FDTD Simulator that provides advanced regulatory testing algorithms for applications such as HAC and SAR