Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

GPIB Products and Cables

Top Image GPIB Products and Cables

GPIB interfaces are commonly found on most test instruments today and Keysight has a wide range of GPIB products to help you connect and control your instruments easily, and affordably..

Keysight also offers a variety of GPIB cables that provide easy and reliable connections. Keysight GPIB cables are engineered for high reliability and durability, even under harsh conditions. When you buy the GPIB cable, you can be sure of an automatic, seamless compatibility between computers and the instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments as well as exchange data - and it all starts with the cables to connect your computer and instrument.

Save time, money, and increase productivity today by selecting the right product for you in the list below

For more information about GPIB / USB control product, please visit GPIB / USB Instrument Control Products.

Compare All GPIB Products and Cables (11)

  • 82357B Интерфейс USB/GPIB 82357B Интерфейс USB/GPIB (1) 

    82357B Интерфейс USB/GPIB

    Интерфейс USB/GPIB Keysight 82357B обеспечивает непосредственное подключение приборов GPIB к USB порту ПК или ноутбука.

  • 82350C High Performance PCI-GPIB Interface Card 82350C High Performance PCI-GPIB Interface Card (1) 

    82350C High Performance PCI-GPIB Interface Card

    • PCI IEEE-488 interface for PCs
    • Transfer rates up to 900 KB/s
    • Dual processor support on the latest Windows operating system
    • Maximum GPIB throughput for all configurations
    • Standard and low-profile brackets allow flexible connection

  • 82351B High Performance PCIe-GPIB Interface Card 82351B High Performance PCIe-GPIB Interface Card (1) 

    82351B High Performance PCIe-GPIB Interface Card

    • High transfer rate of 1.4 MB/s
    • High flexibility via up-plugging (PCIe 1x and above)
    • 3.3 V signal level for lower power consumption
    • Bandwidth-intensive test applications
       

  • E5810B Шлюз LAN/GPIB/USB E5810B Шлюз LAN/GPIB/USB (1) 

    E5810B Шлюз LAN/GPIB/USB

    • Удаленный доступ и дистанционное управление приборами с интерфейсами GPIB, USB и RS-232 через LAN
    • Скорость передачи данных через GPIB до 1,2 Мбайт/с
    • Поддержка интерфейсов LAN стандартов 1000BASE-T/100BASE-TX/10BASE-T
    • Защищенный паролем веб-интерфейс для конфигурации

  • 10833A GPIB Cable, 1 meter 10833A GPIB Cable, 1 meter (1) 

    10833A GPIB Cable, 1 meter

    Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.

  • 10833B GPIB Cable, 2 meter 10833B GPIB Cable, 2 meter (1) 

    10833B GPIB Cable, 2 meter

    Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.

  • 10833C GPIB Cable, 4 meter 10833C GPIB Cable, 4 meter (1) 

    10833C GPIB Cable, 4 meter

    Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.

  • 10833D GPIB Cable, 0.5 meter 10833D GPIB Cable, 0.5 meter (1) 

    10833D GPIB Cable, 0.5 meter

    Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.

  • 10833F GPIB Cable, 6 meter 10833F GPIB Cable, 6 meter (1) 

    10833F GPIB Cable, 6 meter

    Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.

  • 10833G GPIB Cable, 8 meter 10833G GPIB Cable, 8 meter (1) 

    10833G GPIB Cable, 8 meter

    Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.