- Home
- Products and Services
- Accessories
- Antennas
Antennas
Keysight offers antenna accessories that support multiple beam widths and cover a wide frequency band. Some applications for these antenna units include channel equalization, RF Probing, signal-to-noise ratio enhancement, and more. Also available are Keysight Test Mixer Modules, used to convert a microwave signal to an IF signal, as well as Keysight Frequency Down Converters used with the N5242A 2-Port or 4-Port PNA-X network analyzer and the N5264A measurement receiver.
Antennas Accessories
85571A-028 5G Phased Array Antenna 28 GHz
N9910X Accessories for RF and Microwave Handheld Analyzers
N5280A Frequency Down Converter, 10 MHz to 26.5 GHz
85309B LO/IF Distribution Unit
85320B Reference Mixer Module
85320A Test Mixer Module
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility