Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Принадлежности для активных пробников

Принадлежности для пробников помогают максимально эффективно использовать активные пробники Keysight, обеспечивая доступ к труднодоступным компонентам, а использование позиционера пробника позволяет освободить руки при проведении измерений.

Сравнить все в этой группе (18)

Найти принадлежности для пробников

  • N2744A T2A probe interface adapter N2744A T2A probe interface adapter (1) 

    N2744A T2A probe interface adapter

    The N2744A T2A interface adapter enables selected Tektronix TekProbe® interface level II probes to be used with Keysight oscilloscopes with AutoProbe interface.

  • N2779A Power Supply for the N2780-83A/B Current Probe N2779A Power Supply for the N2780-83A/B Current Probe (1) 

    N2779A Power Supply for the N2780-83A/B Current Probe

    The N2779A power supply is designed specifically for use with the N2780-83A/B AC/DC current probe to ensure safe operation.

  • N2852A AutoProbe II to AutoProbe III interface adapter N2852A AutoProbe II to AutoProbe III interface adapter (1) 

    N2852A AutoProbe II to AutoProbe III interface adapter

    • AutoProbe II to AutoProbe III interface adapter
    • Enables use of AutoProbe II probing portfolio on UXR-Series oscilloscopes
    • Allows cascaded use with InfiniiMax AutoProbe II adapters (N5442A or N5449A)

  • N4839A dual lead socketed adaptor, 6 cm N4839A dual lead socketed adaptor, 6 cm (1) 

    N4839A dual lead socketed adaptor, 6 cm

    • Allows connection to a 25 mil square pin or fine pitch accessories
    • 6 cm length
    • 1.5 GHz with N2796A
    • Adaptor includes an integrated damping resistor to achieve flat frequency response

  • N4840A dual lead solder-in adaptor, 5 cm N4840A dual lead solder-in adaptor, 5 cm (1) 

    N4840A dual lead solder-in adaptor, 5 cm

    • Allows connection to a 25 mil square pin or fine pitch accessories
    • 9 cm length
    • 1 GHz with N2796A
    • Adaptor includes an integrated damping resistor to achieve flat frequency response
       

  • N4841A dual lead socketed adaptor, 9 cm N4841A dual lead socketed adaptor, 9 cm (1) 

    N4841A dual lead socketed adaptor, 9 cm

    • Allows connection to a 25 mil square pin or fine pitch accessories
    • 9 cm length
    • 1 GHz with N2795/96A/97A
    • Adaptor includes an integrated damping resistor to achieve flat frequency response
       

  • N4842A dual pin PCB header N4842A dual pin PCB header (1) 

    N4842A dual pin PCB header

    • Dual pin PCB header
    • Allows connection to 100 mil (2.5 mm) spacing thru-holes on PCB
    • Full bandwidth with N2795/96A/97A
       

  • N4843A solderable tips N4843A solderable tips (1) 

    N4843A solderable tips

    • Solderable tip kit
    • 25 mil square pins that can be soldered into the target board for temporary test point
    • Full bandwidth with N2795/96A/97A
       

  • N4844A right angle ground lead, 5 cm N4844A right angle ground lead, 5 cm (1) 

    N4844A right angle ground lead, 5 cm

    • Right angle ground lead for general, low-frequency probing
    • 5 cm long
    • Can be fitted onto 25 mil square pins
       

  • N4845A ground blade N4845A ground blade (1) 

    N4845A ground blade

    • Low inductance ground blade
    • Reduces ground lead inductance
    • For use with N2795A/96A/97A active probe