Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Infiniium Oscilloscope Accessories

Accessories for Infiniium oscilloscopes and InfiniiMax probes. Learn more about Infiniium UXR-Series Real-Time Oscilloscopes
 

Compare All Infiniium Oscilloscope Accessories (22)

  • E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing (1) 

    E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing

    • Full-speed signal quality testing
    • Low-speed signal quality testing
    • Inrush current testing
    • Host and Hub droop/drop testing (also requires the E2649-66405 Droop/Drop test fixture)

  • N2114A DDR4 BGA Interposers N2114A DDR4 BGA Interposers (1) 

    N2114A DDR4 BGA Interposers

    • Provides signal access points for DDR4 DRAM x4/x8 packages
    • Uses JEDEC-standard common BGA footprints to the oscilloscope
    • Effective bandwidth may be extended with InfiniiSim Waveform Transformation software
       

  • N2115A DDR4 BGA Interposers N2115A DDR4 BGA Interposers (1) 

    N2115A DDR4 BGA Interposers

    • Provides signal access points for DDR4 DRAM x16 packages
    • Uses JEDEC-standard common BGA footprints to the oscilloscope
    • Effective bandwidth may be extended with InfiniiSim Waveform Transformation software
       

  • N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1mm N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1mm (1) 

    N2125A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1mm

    • Calibrates all channels of your 80, 100, or 110 GHz UXR-Series Oscilloscopes
    • Performs an automated full factory quality frame calibration
    • Enables full calibration under site environmental conditions

  • N2126A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85mm N2126A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85mm (1) 

    N2126A Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85mm

    • Calibrates UXR-Series Oscilloscopes with 40 to 70 GHz of bandwidth
    • Performs an automated full factory quality frame calibration
    • Enables full calibration under site environmental conditions

  • N2127A Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5mm N2127A Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5mm (1) 

    N2127A Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5mm

    • Calibrates UXR-Series Oscilloscopes with 13 to 33 GHz of bandwidth
    • Performs an automated full factory quality frame calibration
    • Enables full calibration under site environmental conditions

  • N7015A Type-C High-Speed Test Fixture N7015A Type-C High-Speed Test Fixture (1) 

    N7015A Type-C High-Speed Test Fixture

    • De-embeddable up to 30 GHz bandwidth
    • Provides test point and probing access for transmitter measurements
    • Enables signal verification and debug of USB 3.1, DisplayPort 1.3, Thunderbolt 2/3 and MHL 3.3/SuperMHL

  • U1880A Power measurement deskew fixture U1880A Power measurement deskew fixture (1) 

    U1880A Power measurement deskew fixture

    Deskew fixture for voltage and current probes

  • W2637A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes W2637A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes (1) 

    W2637A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes

    • Provides signal accessibility points for LPDDR SDRAM, LPDDR NVM and mobile-DDR DRAM ball grid array (BGA) package
    • Operating transfer rate of up to 400 Mb/s, 1.5 GHz bandwidth
    • Buried resistors provide signal isolation & minimize capacitive loading
       

  • E2697A High Impedance Adapter (includes 500 MHz passive probe) E2697A High Impedance Adapter (includes 500 MHz passive probe) (1) 

    E2697A High Impedance Adapter (includes 500 MHz passive probe)

    The E2697A high impedance adapter allows connection of probes that require a high impedance input (e.g., passive probes, current probes) to the Infiniium 54850A and 80000 family of high performance oscilloscopes.

Infiniium Oscilloscope Accessories [Снято с производства]
Product support information for your discontinued and obsolete Infiniium oscilloscope accessories.