Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

5530 Laser Calibration System

Keysight Dynamic Calibrator

For more than two decades, Keysight laser calibration systems have set the standard for laser-based metrology systems used to calibrate and verify machine tool and CMM accuracy. Users benefit from improved process control and efficiency that help to optimize shop operations and reduce overall production cost. And, the powerful measurement capability of Keysight's NIST traceable laser calibration system enables manufacturers to conform to key international standards.

  • 5530 Laser Calibration System 5530 Laser Calibration System 

    5530 Laser Calibration System

    The Keysight 5530 Laser Calibration System offers the highest accuracy available for measuring, calibrating and validating precision machine tool and coordinate-measuring-machine (CMM) equipment.

  • E1734A Laser and Optics Case E1734A Laser and Optics Case 

    E1734A Laser and Optics Case

    The E1734A is a heavy duty transport and storage case which houses a basic 5530 Laser Calibration System plus additional space for other components.

  • E1734B Tripod and Accessories Case E1734B Tripod and Accessories Case 

    E1734B Tripod and Accessories Case

    The E1734B Tripod and accessories case provides a rugged and secure means of transporting the tripod.

  • E1735A USB Axis Module E1735A USB Axis Module 

    E1735A USB Axis Module

    Small and light weight, the Keysight E1735A USB Axis Module allows users to interface the laser, remote control, and optional A Quad B input cable to any PC.

  • E1736A USB Sensor Hub E1736A USB Sensor Hub 

    E1736A USB Sensor Hub

    Small and light weight, the Keysight E1736A USB Sensor Hub gives users the ability to connect up to four sensors to a PC.

  • E1737A Material Sensor E1737A Material Sensor 

    E1737A Material Sensor

    The Keysight E1737A Material Sensor monitors the temperature of an object being measured or of the work piece itself.

  • E1738A Air Sensor E1738A Air Sensor 

    E1738A Air Sensor

    The Keysight E1738A environmental sensor measures air pressure, temperature and humidity.

  • E1739A 5-meter (16 feet) Sensor Cable E1739A 5-meter (16 feet) Sensor Cable 

    E1739A 5-meter (16 feet) Sensor Cable

    The E1739A 5-meter (16 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.

  • E1739C 15-meter (49 feet) Sensor Cable E1739C 15-meter (49 feet) Sensor Cable 

    E1739C 15-meter (49 feet) Sensor Cable

    The E1739C 15-meter (49 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.

  • 10753B Tripod 10753B Tripod 

    10753B Tripod

    The Keysight 10753B Tripod provides a mounting for the Keysight 5519A/B laser head.

  • 10753C Tripod, Lightweight 10753C Tripod, Lightweight 

    10753C Tripod, Lightweight

    The Keysight 10753C Tripod provides a mounting for the Keysight 5519A/B laser head.

  • 10882B 7-meter Laser Head Cable 10882B 7-meter Laser Head Cable 

    10882B 7-meter Laser Head Cable

    7 meter Laser head cable used to connect the 5519A/B Laser Head to the E1735A USB Axis Module.

  • 10888A Remote Control 10888A Remote Control 

    10888A Remote Control

    Remote control provides at-a-distance initiation of Keysight 5530 Laser Calibration System electronic components.

  • 5519A HeNe Laser System with Built in Receiver and Power Supply 5519A HeNe Laser System with Built in Receiver and Power Supply 

    5519A HeNe Laser System with Built in Receiver and Power Supply

    The Keysight 5519A is used primarily in machine tool calibrator systems where the velocity of motion is slower. The laser head has a receiver built in. Uses AC power input.

  • 55280B Linear Measurement Kit 55280B Linear Measurement Kit 

    55280B Linear Measurement Kit

    The Keysight 55280B Linear Measurement Kit is part of the 5530 Laser Calibration System and enables the system to measure linear displacement and...