Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Attenuation Control Units

Keysight attenuation control units provide an integrated attenuation solution from 0 to 121 dB with a 1 dB step size. Exceptional 0.03 dB insertion loss repeatability per section for the entire 5 million cycles and excellent attenuation accuracy and flatness improve measurement accuracy and reduce cost of ownership.

"WiMAX," "Fixed WiMAX," "Mobile WiMAX," "WiMAX Forum," the WiMAX Forum logo, "WiMAX Forum Certified," and the WiMAX Forum Certified logo are trademarks of the WiMAX Forum. All other trademarks are the properties of their respective owners.

For more information about variable attenuators, please visit Attenuators, Variable.

Compare All Attenuation Control Units (10)