Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

CMOS and HVMOS Modeling

Significant process technology advances, including miniaturization of devices and introduction of new configurations and materials have led to a more diverse range of product applications for silicon devices. Beyond the traditional logic and memory applications, a number of new applications for CMOS technology are being developed. These include advanced applications such as high voltage devices for flat panel displays and high power devices for automotive systems.

IC-CAP is committed to making the MOS modeling engineer successful

  • IC-CAP’s open architecture and flexible software environment make adjustments in the extraction possible to meet diverse modeling requirements.
  • Keysight is committed to rapidly support new industry standard models.
  • Continuous technical and usability enhancements are being made to the programming environment and the user interface.
  • The following efficient, turnkey measurement and extraction applications are available.
Product Number Model Product Description
W8532EP Root MOSFET, Diode and MOS  Automated modeling procedure for DC and RF 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range. Also includes extraction for Root Diode and MOS models.
W8550EP PSP Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target Modeling Extraction Packages.
W8551EP HiSIM2 Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target Modeling Extraction Packages.
W8552EP BSIMSOI4  Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target Modeling Extraction Packages.
W8553EP BSIM3  Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target Modeling Extraction Packages.
W8554EP BSIM4  Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target Modeling Extraction Packages.
W8555EP HiSIM_HV Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target Modeling Extraction Packages.
W8560EP HiSIM2 and HiSIM_HV Includes extraction for both HiSIM2 and HiSIM_HV models in a conveniently priced package. This license behaves as a bundle license.

For more information about IC-CAP Device Modeling Software, please visit IC-CAP Device Modeling Software.

  • W8532EP IC-CAP Генератор моделей Root W8532EP IC-CAP Генератор моделей Root 

    W8532EP IC-CAP Генератор моделей Root

    Автоматическое создание моделей для 3-портовых DC и ВЧ применений с помощью сплайн-функций S-параметров и массивов DC данных во всем рабочем диапазоне устройства. Включает также возможность экстракции параметров для моделей Root MOS и Root Diode.

  • W8533EP IC-CAP Пакет программ для экстракции параметров моделей Angelov-GaN W8533EP IC-CAP Пакет программ для экстракции параметров моделей Angelov-GaN 

    W8533EP IC-CAP Пакет программ для экстракции параметров моделей Angelov-GaN

    Комплексное решение для создания моделей транзисторов на основе технологии нитрида галлия (GaN).

  • W8550EP IC-CAP PSP Model Extraction Package W8550EP IC-CAP PSP Model Extraction Package 

    W8550EP IC-CAP PSP Model Extraction Package

    First complete and commercially available extraction tool to support the latest version of the Compact Modeling Council's (CMC) next generation of standardized CMOS model.

  • W8551EP IC-CAP HiSIM Model Extraction Package W8551EP IC-CAP HiSIM Model Extraction Package 

    W8551EP IC-CAP HiSIM Model Extraction Package

    First complete, commercial solution to extract the DC and RF parameters of the HiSIM2.4 model, an advanced, industry standard surface-potential CMOS model.

  • W8552EP IC-CAP BSIMSOI Model Extraction Package W8552EP IC-CAP BSIMSOI Model Extraction Package 

    W8552EP IC-CAP BSIMSOI Model Extraction Package

    Complete measurement and extraction procedures for DC, CV and RF model parameters for the BSIMSOI4 model.

  • W8553EP IC-CAP BSIM3 Model Extraction Package W8553EP IC-CAP BSIM3 Model Extraction Package 

    W8553EP IC-CAP BSIM3 Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the BSIM3 model.

  • W8554EP IC-CAP BSIM4 Model Extraction Package W8554EP IC-CAP BSIM4 Model Extraction Package 

    W8554EP IC-CAP BSIM4 Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the BSIM4 model.

  • W8555EP IC-CAP HiSIM-HV Model Extraction Package W8555EP IC-CAP HiSIM-HV Model Extraction Package 

    W8555EP IC-CAP HiSIM-HV Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the HiSIM_HV model.

  • W8560EP IC-CAP Hisim2 and HiSIM_HV Extraction W8560EP IC-CAP Hisim2 and HiSIM_HV Extraction 

    W8560EP IC-CAP Hisim2 and HiSIM_HV Extraction

    Complete measurement and extraction DC and RF modeling tools for the HiSIM2 and the HiSIM_HV models.