Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

BJT Modeling

IC-CAP supports a number of bipolar junction transistor (BJT) models. For more information on the various types of IC-CAP supported BJT models, refer to the table below.

Product Number Model Product Description
W8540EP Gummel-Poon, Keysight HF Gummel-Poon, EEBJT2, MEXTRAM Complete measurement and extraction for:
  • Gummel-Poon BJT Model
  • Keysight EEsof EDA High-Frequency Gummel-Poon BJT
  • Keysight EEsof EDA EEBJT2 BJT
  • MEXTRAM BJT Model
W8541EP Keysight HBT Includes comprehensive measurement and extraction procedures for III-V HBT device modeling. The Keysight HBT is a complete HBT model designed specifically for GaAs and InP processes, supporting both single and double heterojunctions. This model is only available in Keysight's Advanced Design System (ADS).
W8542EP VBIC Includes the extraction package for the vertical bipolar inter-company (VBIC) bipolar model.

Note: In addition to the extraction packages listed in the table above, HiCUM and VBIC Model Extraction toolkits for IC-CAP are available from our partner XMOD Technologies .

For more information about IC-CAP Device Modeling Software, please visit IC-CAP Device Modeling Software.