Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued RF & Microwave Switches

This page provides information about obselete and discontinued RF & Microwave Switches. Learn more about RF and Microwave Switch Platforms

 

  • N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [Устарело] N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [Устарело] 

    N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [Устарело]

    The Keysight N9397A solid state switch maximizes your frequency range from 300 kHz up to 8 GHz, offering excellent performance with high isolation, low SWR and fast switching speed.

  • N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [Устарело] N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [Устарело] 

    N9397C Solid State Switch, 300 kHz to 18 GHz, SPDT [Устарело]

    The Keysight N9397C solid state switch maximizes your frequency range from 300 kHz up to 18 GHz, offering excellent performance with high isolation, low SWR and fast switching speed.

  • 85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [Устарело] 85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [Устарело] 

    85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [Устарело]

    The Keysight 85331A single-pole-double-throw (SP2T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz.

  • 85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [Устарело] 85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [Устарело] 

    85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [Устарело]

    The Keysight 85332A single-pole-four-throw (SP4T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.