Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Электрооптические передатчики и оптоэлектрические приемники

Электронно-оптические преобразователи используются для модуляции и демодуляции оптической несущей.

  • 81490A Reference Transmitter for Optical Receiver Stress Test [Снято с производства] 81490A Reference Transmitter for Optical Receiver Stress Test [Снято с производства] 

    81490A Reference Transmitter for Optical Receiver Stress Test [Снято с производства]

    The 81490A electro-optical transmitter is optimized for IEEE 802.3ae-LR, ER compliance test. A modulation bandwidth of up to 35 GHz extents the application to create arbitrarily modulated optical signals.

  • 81491A Reference Transmitter 81491A Reference Transmitter 

    81491A Reference Transmitter

    Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter.

  • 81492A Reference Transmitter 81492A Reference Transmitter 

    81492A Reference Transmitter

    Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter.

  • 81495A Reference Receiver for optical transceiver stress eye test [Снято с производства] 81495A Reference Receiver for optical transceiver stress eye test [Снято с производства] 

    81495A Reference Receiver for optical transceiver stress eye test [Снято с производства]

    The 81495A reference receiver is ideally suited for IEEE 802.3ae-LR, -ER loop back compliance test. The linear transfer from optical to elctrical domain supports also O/E converter applications for oscilloscopes and spectrum analyzers.