Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

High-Speed Digitizers and FPGA Development Kit

With its AXIe, PXIe and PCIe digitizers, Keysight offers you a reliableFPGA Development Kit partnership for your advanced developments.

Keysight unique technology uses proprietary ICs so you can get the most out of the ADCs and FPGAs integrated into the digitizer. On-board real-time algorithm in the FPGA allows fast detection of signal characteristics in various domains.

Keysight digitizers offer includes an extended range of firmware and application options:

  • Firmware options: Specific real-time functions speeding-up your overall system response time, such as averager or digital down-conversion.
  • Application options: Bundle including software and firmware configurations targeting specific requirements, such as streaming & recording with digital down conversion.

When you choose our high-speed digitizer, your projects can improve significantly on the following aspects:

  • Better measurement fidelity and signal integrity
  • Higher measurement throughput
  • Lower total cost of ownership (TCO)
  • Value priced

Our solution is designed to include in the final purchasing price, those hidden costs that are usually overlooked. At the end of your product life cycle, you will save significant amount of time using Keysight high-speed digitizers. Moreover, if you need to integrate your own real-time IP algorithm, an additional software bundle, the FPGA Development Kit is available.

Our digitizers are used as component in several applications, such as:

  • EW, radar and satellite in Aerospace & Defense
  • Advanced high energy experiments in Physics
  • 5G and wideband MIMO in RF Communication
  • Analytical time-of-flight, medical imaging and LiDAR applications in OEM

Real-time data processing inside on-board FPGA

At the heart of Keysight high-speed digitizers is a powerful FPGA which process data in real-time. It allows data reduction and storage to be carried out at the digitizer level, minimizing data transfer volumes and speeding-up analysis.

Whether your application requirements are clear or you are at the earlier stage of your selection, our digitizer specialists are there to help you define the best solution for your applications. 

Contact us to request more information.

You can also find more news about the evolution of the high-speed digitizer technology on Keysight Digitizer Blog.

Compare All High-Speed Digitizers (5)

Найти продукт