Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

High-Speed Digitizers and Multichannel Data Acquisition Systems

Keysight digitizers or analog-to-digital converters count 3 different families

  • The high-speed digitizers family provides up to 14-bit of vertical resolution, 8 GSa/s and 3 GHz of bandwidth with optional on-board real-time processing. It includes data converters in PCI/PCIe, PXI, cPCI, VME and AXIe standard form factors, configurable in single to multichannel solutions. These digitizers are mainly used in OEM (medical imaging, lidar, mass spectrometry), embedded aerospace/defense, RF/microwave testing and high-energy physics applications.
  • High resolution LXI digitizers provide mid-range sample rates (20 MSa/s) that complement instruments in test systems such as DMMs, function generators, switch systems and counters. They are mainly used in automotive, aerospace/defense and electronic test applications.
  • The U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition family consists of 3 modules with up to 4 Analog Input channels, up to 16-bit resolution and 2MSa/s/ch sampling rates. The U2500A Series is ideal for applications that require sampling rates per channel for transient signal analysis or simultaneous acquisition of data for phase sensitive applications.

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.
 

Сравнить все в этой группе (7)

Найти продукт

1-25 из 245

Упорядочить:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Обзор технических характеристик 2020-10-02

PDF PDF 813 KB
Keysight M9506A-BC1 5-Slot AXIe Chassis with Integrated Controller - User Guide
Usage, configuration, troubleshooting and service for option M9506A-BC1.

Руководство пользователя 2020-09-21

PDF PDF 9.25 MB
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

Руководство по применению 2020-08-19

PDF PDF 8.51 MB
Keysight M9506A 5-Slot AXIe Chassis - Security Guide
The security guide explains the procedure for declassifying the chassis.

Справочное руководство 2020-08-15

PDF PDF 6.16 MB
Direct Radar Signal Generation and Acquisition – Part 3
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

Руководство по применению 2020-08-09

Release Notes
Release Notes

Информация о версии продукта 2020-08-07

PDF PDF 188 KB
M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information

Обзор технических характеристик 2020-08-01

TXT TXT 617 KB
M8131A / M8132A API Guide
After you download zip file from this page, unzip the file and click on it to open the folder and then find the file named 'index.html', and click on it to launch the help on your web browser.

Файл справки 2020-08-01

ZIP ZIP 169 KB
PathWave Signal Generation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

Брошюра 2020-07-10

PDF PDF 6.55 MB
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

Руководство пользователя 2020-07-05

PDF PDF 4.97 MB
Direct Radar Signal Generation and Acquisition – Part 2
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

Руководство по применению 2020-06-25

Direct Radar Signal Generation and Acquisition – Part 1
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

Руководство по применению 2020-06-10

PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Брошюра 2020-06-02

PDF PDF
M8132A FSP Documentation
M8132A FSP Documentation

Справочное руководство 2020-05-01

PDF PDF 1.82 MB
M8132A 640 GSa/s Digital Signal Processor User’s Guide
M8132A 640 GSa/s Digital Signal Processor User’s Guide

Руководство пользователя 2020-05-01

PDF PDF 1.61 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

Обзор технических характеристик 2020-04-30

PDF PDF 531 KB
Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

Рекламные материалы 2020-04-22

M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Техническая информация 2020-04-01

PDF PDF 636 Bytes
High-Power Requirements for Keysight M9506A
High-Power Requirements for Keysight M9506A

Руководство пользователя 2020-03-13

PDF PDF 659 KB
Keysight M9506A 5-Slot AXIe Chassis - User Guide
Usage, configuration, and service information for the M9506A AXIe chassis.

Руководство пользователя 2020-03-11

PDF PDF 39.27 MB
Keysight System and Cable Modules - Security Guide
Keysight System and Cable Modules - Security Guide

Справочное руководство 2020-03-10

PDF PDF 2.63 MB
Keysight Technologies M9362AD01 PXIe - Startup Guide
Startup Guide for the M9362AD01 PXIe Quad Downconverter. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, and verify operability.

Краткое руководство по началу работы с прибором 2020-03-01

Keysight M9506A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9506A AXIe chassis.

Краткое руководство по началу работы с прибором 2020-01-28

PDF PDF 25.69 MB
M9709A AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9709A AXIe High-speed Digitizer.

Руководство пользователя 2020-01-17

M9703B AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9703B AXIe High-speed Digitizer.

Руководство пользователя 2020-01-17

1 2 3 4 5 6 7 8 9 10 Следующие