Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

In-circuit Test > Keysight Medalist i1000

Introducing our latest low-cost and digital-capable Medalist i1000D In-Circuit Test System

Cover Extend Technology (CET) is now supported on the Medalist i1000D. The i1000D only requires a VTEP MUX card to enable CET. If you are already using test fixtures with VTEP MUX cards , you can now implement CET without any fixture modification. Simply add new VTEP probes to devices that were previously not testable. This greatly reduces implementation efforts.

In addition, the mixed signal test mode is now available. Test strategies like digital to analog and analog to digital are now within reach of the i1000D. The mixed tests combine both the analog and digital test sources into a single file, allowing you to see both test source at the same time easily.

With its unique per pin programmable capability, the i1000D has improved its flexibility in supporting a new pin drive test mode. You can selectively control any digital resource on the tester for disabling or preconditioning pins. In short, the pin drive test mode gives you full control of the available digital drivers on the tester, without the need for a digital test library.

To learn more, request additional product information.

Need application-specific software? View our innovative and awards-winning Super 7 solutions

Get best-practice sharing from the Keysight ICT Forums

Need an industry's leading In-circuit test platform? Find out more about our Medalist i3070 systems

For more information about ICT system, please visit Keysight In-circuit test (ICT) Systems

  • U9403A Mini In-Circuit Test System U9403A Mini In-Circuit Test System 

    U9403A Mini In-Circuit Test System

    Keysight U9403A Mini ICT provides full ICT features like VTEP, Boundary Scan, and DUT power control in a 5U form factor. Runs standalone or parallel with internal or external sequencers. Easy functional test integration with SCPI support.

  • U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems 

    U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems

    • The smallest foot print that meets your factory floor plans.
    • Investment protection with upgradeable offline to inline feature.
    • Best fit for automotive manufacturing with high component clearance.
    • No more gray area between handler vendor and ICT vendors. Keysight gives you all.

  • U9405B Keysight Flexicore i1000 Automated Inline Parallel In-Circuit Test System U9405B Keysight Flexicore i1000 Automated Inline Parallel In-Circuit Test System 

    U9405B Keysight Flexicore i1000 Automated Inline Parallel In-Circuit Test System

    • Heterogeneous parallel test architecture, true 4-up parallel test
    • Built-in Instrument Rack for functional test
    • 850mm x 1100mm footprint

  • U9401B Medalist i1000D U9401B Medalist i1000D 

    U9401B Medalist i1000D

    The U9401B is a in-circuit test (ICT) system which offers per pin programmable digital cards to support boundary scan, serial programming and VCL/PCF library-based digital testing using a low cost fixturing solution.

  • System Uptime Support Services System Uptime Support Services 

    System Uptime Support Services

    Professional, localized uptime support and end-to-end services that address real-world manufacturing challenges.