Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

GaAs-усилители миллиметрового и микроволнового диапазона

Keysight Technologies производит множество монолитных микросхем микроволновых усилителей, идеально подходящих для использования в приложениях, связанных с микроволновыми приемо-передающими устройствами, авиационной и космической промышленностью и измерительной техникой.

Усилители различаются как по частотному диапазону, коэффициенту усиления, выходной мощности, так и по архитектуре.
 

Сравнить все MMIC (18)

Найти MMIC

  • 1GG7-8045 2-26.5 GHz Traveling Wave Amplifier 1GG7-8045 2-26.5 GHz Traveling Wave Amplifier (1) 

    1GG7-8045 2-26.5 GHz Traveling Wave Amplifier

    The 1GG7-8045 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high output power and moderate gain over the full 2 to 26.5 GHz frequency range.

  • HMMC-5625 2-50 GHz GaAs MMIC TWA Packaged HMMC-5625 2-50 GHz GaAs MMIC TWA Packaged (1) 

    HMMC-5625 2-50 GHz GaAs MMIC TWA Packaged

    The HMMC-5625 is a generic wide band distributed amplifier, covering the frequency span 2 to 50 GHz. Both input and output ports are designed to provide 50 Ohm terminations.

  • HMMC-5626-BLK 2-26.5 GHz GaAs MMIC TWA Packaged HMMC-5626-BLK 2-26.5 GHz GaAs MMIC TWA Packaged (1) 

    HMMC-5626-BLK 2-26.5 GHz GaAs MMIC TWA Packaged

    The HMMC-5626 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high
    gain and moderate output power over the full 2 to 26.5 GHz frequency range. Seven
    MESFET cascode stages provide a flat gain response, making the TC700P an ideal
    wideband gain block.

  • HMMC-5626-TR1 2-26.5 GHz GaAs MMIC TWA Packaged HMMC-5626-TR1 2-26.5 GHz GaAs MMIC TWA Packaged (1) 

    HMMC-5626-TR1 2-26.5 GHz GaAs MMIC TWA Packaged

    The HMMC-5626 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high gain and moderate output power over the full 2 to 26.5 GHz frequency range.

  • 1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier 1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier (1) 

    1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier

    • High output MMIC amplifier for use in both frequency and time-domain applications
    • Ideal as a differential I/O LiNO3 optical modulator driver
    • Unique architecture enables direct chip-to-chip cascading interconnects

  • 1GG6-8070 40-67 GHz Power Amplifier 1GG6-8070 40-67 GHz Power Amplifier (1) 

    1GG6-8070 40-67 GHz Power Amplifier

    The 1GG6-8070 is a high–gain, medium– power mm–wave amplifier. It can be used as part of a banded solution to achieve respectable mm–wave power.

  • HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier (1) 

    HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier

    The HMMC-5021 is a broadband GaAs MMIC traveling wave amplifier with moderate gain and moderate output power.These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • HMMC-5022 2-22 GHz GaAs MMIC Traveling Wave Amplifier HMMC-5022 2-22 GHz GaAs MMIC Traveling Wave Amplifier (1) 

    HMMC-5022 2-22 GHz GaAs MMIC Traveling Wave Amplifier

    The HMMC-5022 is a broadband GaAs MMIC traveling wave amplifier with moderate gain and moderate output power. These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • HMMC-5023 23 GHz Low Noise Amplifier HMMC-5023 23 GHz Low Noise Amplifier (1) 

    HMMC-5023 23 GHz Low Noise Amplifier

    The HMMC-5023 is a a GaAs MMIC amplilfer with moderate gain and low noise. These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • HMMC-5026 2-26.5 GHz GaAs MMIC Traveling Wave Amplifier HMMC-5026 2-26.5 GHz GaAs MMIC Traveling Wave Amplifier (1) 

    HMMC-5026 2-26.5 GHz GaAs MMIC Traveling Wave Amplifier

    The HMMC-5026 is a broadband GaAs MMIC traveling wave amplifier with moderate gain and moderate output power. These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.