Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E2960B Series PCIe Test Solution for PCIe 1.0 and PCIe 2.0

PCIe Protocol Analyzer and PCIe Exerciser with PCIe test backplane for PCIe 1.0 and PCIe 2.0

PCIe® - PCI Express and PCIe are registered trademarks of PCI-SIG

Fastest Time to Insight

Keysight provides the fastest time to insight by providing an integrated suite of tools; PCIe analyzer, PCIe exerciser, PCIe jammer and PCIe compliance testing with the E2960B Series Test system for PCIe 1.0 and PCIe 2.0. With data capture that you can trust, and multiple types of probes, you can spend the time analyzing your design and bring your product to market quickly.

PCIe 1.0 or PCIe 2.0?

Regardless if you are working in PCI Express Gen1 speeds (2.5GT/s) or Gen2 speeds (5.0GT/s), Keysight has the full suite of protocol analyzer, Jammer, and exerciser tools for you.

Gen2 Ready: PCIe Analyzer, PCIe Exerciser and PCIe Jammer for PCIe 1.0

Gen2: PCIe Analyzer, PCIe Exerciser and PCIe Jammer for PCIe 2.0

Successfully negotiate the compliance requirements for PCI Express

Keysight is the Gold Suite provider of the Protocol Test Card (PTC) for compliance testing at PCIe 1.0 and PCIe 2.0. Keysight also provides an extended suite of test cases (170 tests) that runs on the PTC2 hardware to help you speed up your testing.

More helpful information: Data Sheet

Learn more about Protocol Analyzer and Exerciser