Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Измерительные приложения серии X для анализаторов сигналов/спектра

  • Библиотека, включающая более 25 измерительных приложений серии X для анализаторов сигналов/спектра
  • Программы устанавливаются в момент приобретения прибора
  • Любую программу можно приобрести как самостоятельный продукт для уже используемого прибора
  • Пользователь может также запустить в анализаторе сигналов серии X такие приложения как MATLAB и программа векторного анализа сигналов 89600 VSA
  • Имеются ограничения по использованию измерительных приложений серии X на разных моделях анализаторов

Сравнить все приложения серии X (71)

Найти продукт

  • N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI (1) 

    N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI

    • FFT-based spectrum analysis and time-domain analysis tools for burst analysis
    • General-purpose analog and digital modulation analysis (optional)
    • Runs inside the UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • N9063C Analog Demodulation Measurement Application, Multi-touch UI N9063C Analog Demodulation Measurement Application, Multi-touch UI (1) 

    N9063C Analog Demodulation Measurement Application, Multi-touch UI

    • Multi-touch user interface
    • One-button measurements for AM, FM, PM and FM stereo signals
    • Display modulation metrics: AM depth, FM/PM deviation, THD, SINAD, FM stereo
    • Available as a post-purchase upgrade

  • N9067C Pulse Measurement Application, Multi-touch UI N9067C Pulse Measurement Application, Multi-touch UI (1) 

    N9067C Pulse Measurement Application, Multi-touch UI

    • Automatically synchronize to pulsed signals up to 50 GHz and bandwidth of 510 MHz
    • View key pulse signal modulation performance indicators and pulses in a time, frequency and phase-domains
    • Runs inside X-Series signal analyzers with multi-touch UI

  • N9068C Phase Noise Measurement Application, Multi-touch UI N9068C Phase Noise Measurement Application, Multi-touch UI (1) 

    N9068C Phase Noise Measurement Application, Multi-touch UI

    • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)

  • N9069C Noise Figure Measurement Application, Multi-touch UI N9069C Noise Figure Measurement Application, Multi-touch UI (1) 

    N9069C Noise Figure Measurement Application, Multi-touch UI

    • Noise figure/gain measurements
    • One-button measurements: noise figure, gain, Y-factor, effective temperature, and hot/cold power density
    • Supports SNS 346 Series noise sources and U7227x Series USB preamps
    • Available as a post-purchase upgrade

  • N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI (1) 

    N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI

    • W-CDMA/HSPA/HSPA+ per 3GPP Release 99 to 8
    • Includes uplink/downlink RF transmitter measurements
    • Transmit analog baseband measurements with BBIQ hardware
    • 1-touch measurements with pass/fail per the standard

  • N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI (1) 

    N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI

    • LTE and LTE-Advanced FDD per 3GPP Release 8 to 13
    • Includes Uplink and downlink measurements in a single option
    • Carrier aggregation up to five component carriers
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI (1) 

    N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI

    • LTE and LTE-Advanced TDD per 3GPP Release 8 to 12
    • Includes Uplink and downlink measurements in a single option
    • Carrier aggregation up to five component carriers
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI (1) 

    N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI

    • Compliant to 802.11a/b/g/j/p/n, 802.11ac, 802.11af, 802.11ah, 802.11ax IEEE series standards for WLAN design/manufacturing test
    • Manual settings for 802.11a-turbo mode
    • One-button pass/fail measurements per standard

  • N9081C Bluetooth Measurement Application, Multi-Touch UI N9081C Bluetooth Measurement Application, Multi-Touch UI (1) 

    N9081C Bluetooth Measurement Application, Multi-Touch UI

    • Compliant with Bluetooth® Core Specification Version 2.1+ EDR & Low Energy (BR/EDR/LE 4.0/4.2/5.0)
    • One-button measurements with pass/fail per the standard

Сопутствующие отрасли и технологии