Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

RF & Microwave Solid State Switches

Keysight’s RF/Microwave solid state switches provide superior performance with high isolation and fast switching speed across a broad operating frequency range. Keysight’s FET solid state switches provide safe, accurate test for sensitive RFIC components. Keysight solid state PIN diode switches provide ultra-fast, accurate test in ATE systems.

Applications include instrumentation, communications, radar, antenna and many other test systems that require high speed RF/microwave switching. The long operating life of RF/Microwave solid state switches makes them an ideal choice in large-scale manufacturing environments.

Understanding RF/Microwave Solid State Switches and Their Applications: learn about the different types of RF/Microwave solid state switches, the switch technology used to design them, and the important parameters to consider when selecting a solid state switch. Application Note

Keysight Streamline Series USB Switch Matrix
Compact form. Zero compromise.

Get a compact form with zero compromise in functionality

  • Choose frequency ranges from 300 KHz up to 18 GHz
  • Extend the number of test ports for multi-DUT or multiport devices measurement
  • Portable and easily share the compact switch matrix between your location
  • Achieve lower cost-per-port test without compromising performance and bench space

Compare All Solid State Switches (18)

Find a Solid State Switch

  • U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT (1) 

    U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT

    The Keysight U9397A FET solid state switches combine a broad frequency range from 300 kHz to 8 GHz, low video leakage and high isolation with an settling time of approximately 500 μs.

  • U9397C FET Solid State Switch, 300 kHz to 18 GHz, SPDT U9397C FET Solid State Switch, 300 kHz to 18 GHz, SPDT (1) 

    U9397C FET Solid State Switch, 300 kHz to 18 GHz, SPDT

    The Keysight U9397C FET solid state switches combine a broad frequency range from 300 kHz to 18 GHz, low video leakage and high isolation with an settling time of approximately 500 μs.

  • 85331B Solid State Switch, 45 MHz to 50 GHz, SPDT 85331B Solid State Switch, 45 MHz to 50 GHz, SPDT (1) 

    85331B Solid State Switch, 45 MHz to 50 GHz, SPDT

    The Keysight 85331B single-pole-double-throw (SP2T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz.

  • 85332B Solid State Switch, 45 MHz to 50 GHz, SP4T 85332B Solid State Switch, 45 MHz to 50 GHz, SP4T (1) 

    85332B Solid State Switch, 45 MHz to 50 GHz, SP4T

    The Keysight 85332B single-pole-four-throw (SP4T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.

  • P9400A Solid State PIN Diode Transfer Switch, 100 MHz to 8 GHz P9400A Solid State PIN Diode Transfer Switch, 100 MHz to 8 GHz (1) 

    P9400A Solid State PIN Diode Transfer Switch, 100 MHz to 8 GHz

    The Keysight P9400A solid state PIN diode transfer switch provides high port-to-port isolation, ultra-fast switching speed and low insertion loss over a broad operating frequency range.

  • P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz (1) 

    P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz

    The Keysight P9400C solid state PIN diode transfer switch provides high port-to-port isolation, ultra-fast switching speed and range.

  • P9402A PIN Solid State Switch, 100 MHz to 8 GHz, SPDT P9402A PIN Solid State Switch, 100 MHz to 8 GHz, SPDT (1) 

    P9402A PIN Solid State Switch, 100 MHz to 8 GHz, SPDT

    Keysight P9402A PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 380 ns

  • P9402C PIN Solid State Switch, 100 MHz to 18 GHz, SPDT P9402C PIN Solid State Switch, 100 MHz to 18 GHz, SPDT (1) 

    P9402C PIN Solid State Switch, 100 MHz to 18 GHz, SPDT

    Keysight P9402C PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 380 ns

  • P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T (1) 

    P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T

    Keysight P9404A PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 450 ns

  • P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T (1) 

    P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T

    Keysight P9404C PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 450 ns