Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued 856xE/EC Series Portable Spectrum Analyzers

The Keysight 8560E/EC Series is a discontinued line of portable, general-purpose, high-performance spectrum analyzers. It covers frequency range of 30 Hz to 2.9 GHz, 6.5 GHz, 13.2 GHz, 26.5 GHz, 40 GHz, and 50 GHz. The 8560E/EC Series combines outstanding phase noise, sensitivity, 1 Hz resolution bandwidth, synthesized tuning and wide dynamic range in a MIL-rugged package built to withstand harsh environmental conditions.

Migrate from 856xE or 856xEC to the X-Series signal analyzers